HUBBELL CANADA
Image of RF506CH Floor Boxes, Door Assembly, Chrome
Image of RF506CH Floor Boxes, Door Assembly, Chrome
play
Tradeselect Devices
Discontinued

Floor Boxes, Door Assembly, Chrome

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF506CH

Floor Boxes, Door Assembly, Chrome

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF506CH

EU RoHS Indicator

Specifications

Material - Chrome Plated

UPC

883778300073

Dimensions

Weight

0.65 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10