HUBBELL CANADA
Image of RF507NI Floor Boxes, Door for RF506, Nickel
Image of RF507NI Floor Boxes, Door for RF506, Nickel
play
Tradeselect Devices
Discontinued

Floor Boxes, Door for RF506, Nickel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF507NI

Floor Boxes, Door for RF506, Nickel

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

Removable neoprene gaskets

General

Catalog Number

RF507NI

EU RoHS Indicator

Specifications

  • Finish - Nickel Plated
  • Material - Aluminum

UPC

883778300172

Dimensions

Weight

0.11 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10