HUBBELL CANADA
Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates Extron® MAAP Modules or FSR IPS Series
Image of FBMPMAAP Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates Extron® MAAP Modules or FSR IPS Series
Image of FBMPMAAP Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates Extron® MAAP Modules or FSR IPS Series
play
SystemOne Recessed Floor Boxes

Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates Extron® MAAP Modules or FSR IPS Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMPMAAP

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates Extron® MAAP Modules or FSR IPS Series

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (2) Extron® MAAP Opening

Horizontial 1-Gang Sub-Plate for (2) Extron® MAAP Modules

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMPMAAP

Color

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

  • (1) Screw Mount
  • (1) Screw Mount

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585191638

Dimensions

Size

2-Gang;4-Gang;6-Gang

Weight

0.5 lb

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15