HUBBELL CANADA
Fluorescent Lamp Holders, High Output, Slide On, Plunger Side
Image of RL356 Fluorescent Lamp Holders, High Output, Slide On, Plunger Side
Image of RL356 Fluorescent Lamp Holders, High Output, Slide On, Plunger Side

Fluorescent Lamp Holders, High Output, Slide On, Plunger Side

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL356

Fluorescent Lamp Holders, High Output, Slide On, Plunger Side

  • High Output
  • Slide On
  • Plunger Side

Standard Product

General

Application

High Output

Catalog Number

RL356

Color

Item Type

Fluorescent Lampholders

Lamp Size

High Output

Material

Composite

Material - Mounting Hardware

Slide On, Snap-In

Product Family

Lampholders

Specifications

  • Lamp Type - Vertical - Power groove & jacketed lamps
  • Mounting - Slide-on, snap-in
  • Product Type - High Output Fluorescent Lampholders

Type

High Output, Fluorescent

UPC

883778304002

Dimensions

Lamp Size

High Output

Weight

0.1 lb

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity

10