HUBBELL CANADA
Image of EBF131 CEN Fluorescent Tank Light ,ATEX Rated, 13 W/120 V
Image of EBF131 CEN Fluorescent Tank Light ,ATEX Rated, 13 W/120 V
Discontinued

Fluorescent Tank Light ,ATEX Rated, 13 W/120 V

Brand: Killark

Catalog ID: EBF131 CEN

L1 Medium 13W Fluorescent 120V Fluorescent Tank, ATEX Rated

General

Catalog Number

EBF131 CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936128931

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1