HUBBELL CANADA
Image of EBF134 CEN Fluorescent Tank Light, ATEX Rated, 13W/277V
Image of EBF134 CEN Fluorescent Tank Light, ATEX Rated, 13W/277V
Discontinued

Fluorescent Tank Light, ATEX Rated, 13W/277V

Brand: Killark

Catalog ID: EBF134 CEN

L1 Medium 13W 277V Fluorescent Tank, ATEX Rated

General

Catalog Number

EBF134 CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936128948

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1