HUBBELL CANADA
Image of EBF264 CEN Fluorescent Tank Light, ATEX Rated, 26W/277V
Image of EBF264 CEN Fluorescent Tank Light, ATEX Rated, 26W/277V
Discontinued

Fluorescent Tank Light, ATEX Rated, 26W/277V

Brand: Killark

Catalog ID: EBF264 CEN

L1 Medium 26W 277V Fluorescent Tank, ATEX Rated

General

Catalog Number

EBF264 CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936128962

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1