HUBBELL CANADA
Image of EBF134B2G CEN Fluorescent Wall Mount ,ATEX Rated, 13W/277V
Image of EBF134B2G CEN Fluorescent Wall Mount ,ATEX Rated, 13W/277V
Discontinued

Fluorescent Wall Mount ,ATEX Rated, 13W/277V

Brand: Killark

Catalog ID: EBF134B2G CEN

L1 Medium 13W 277V Fluorescent 3/4" Wall Mount, ATEX Rated

General

Catalog Number

EBF134B2G CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936129303

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1