HUBBELL CANADA
Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2433 Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2433 Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2433 Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2433 Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
+2
Image of FB2433 Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour

Flush 3-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB2433

Flush Concrete Floorboxes Series, Deep Stamped Steel Box, Rectangular, 3-Gang, 3.75" Minimum Depth of Pour

Rectangular flush deep stamped steel floorbox for use with rectangular covers and flanges, for use in concrete floors. This 3-gang box has 3.75" minimum depth of pour, includes installation concrete cover, disposable PVC spacers, and external 1.25" prepour leveling screws. Box has .50" adjustable top, (14) ¾", 1", 1-1/4" concentric knockouts (2) removable metallic low voltage dividers and (3) 6" long #12 AWG ground wires.

  • 3.75" minimum depth of pour
  • (14) ¾", 1", 1-1/4" concentric knockouts
  • 1.25" prepour and 0.50" post pour adjustment
  • Natural pregalvanized stamped steel floorbox
  • Typically used in 2nd floor and above concrete floors
  • Multi-service, includes (2) removable metallic low voltage dividers
  • Each gang includes (1) 6" solid #12 AWG conductor grounding pigtail

Stamped Steel Box with Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Catalog Number

FB2433

Color

Construction

Fabricated

Knockouts

14

Material

Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

3-Gang

Product Family

Concrete Floorboxes

Size

3-Gang

Style

3-Gang

Type

Flush

UPC

783585695976

Dimensions

Dimensions

12.5 in x 4.81 in x 3.73 in

Dimensions Metric

317.5 mm x 122.2 mm x 94.7 mm

Height

3.73 in

Height Metric

94.7 mm

Length

12.5 in

Length Metric

317.5 mm

Size

3-Gang

Weight

5.6 lb

Width

4.81 in

Width Metric

122.2 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

14

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

1

Pallet Quantity

1