HUBBELL CANADA
Flush Fire-Rated Poke-Through Fitting, 3-Service, Ivory, MS90
Image of FRFICNA Flush Fire-Rated Poke-Through Fitting, 3-Service, Ivory, MS90
Image of FRFICNA Flush Fire-Rated Poke-Through Fitting, 3-Service, Ivory, MS90
Discontinued

Flush Fire-Rated Poke-Through Fitting, 3-Service, Ivory, MS90

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRFICNA

Fire-Rated Poke-Through Flush Duplex Series, Flush 3 Service Fitting

Standard Product

General

Application

Flush Furniture Feed

Catalog Number

FRFICNA

Color

Construction

Fabricated

EU RoHS Indicator

Item Type

Replacement Furniture Feed Cover

Knockouts

2) 1/2" and 1) 3/4" KO

Material

Aluminum

Material - Mounting Hardware

Installs onto Through Floor Fitting

Number Of Outlets

No Devices

UPC

783585396125

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

Configuration

Knockouts

2) 1/2" and 1) 3/4" KO

Number Of Outlets

No Devices

Logistics

Carton Quantity

10