HUBBELL CANADA
Image of 999 Flush-Fit Device Leveling Plate

Flush-Fit Device Leveling Plate

Brand: Raco

Catalog ID: 999

Flush-Fit Device Leveling Plate

Designed to easily repair electrical outlets that are recessed into the wall too far

General

Catalog Number

999

Material

Steel

Series

FLUSH-FIT® Series

Type

Accessories

UPC

050169009994

Dimensions

Dimensions

0.030 in x 2.281 in x 4.250 in

Height

4.25 in

Length

0.03 in

Weight

0.03 lb

Width

2.281 in

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

24000