HUBBELL CANADA
Image of 276-001 Flush-panel Handset Telephone - Analog (Keypad)
Image of 276-001 Flush-panel Handset Telephone - Analog (Keypad)

Flush-panel Handset Telephone - Analog (Keypad)

Brand: GAI-Tronics

Catalog ID: 276-001

The 27x series handset telephone is designed to flush or surface mount (using 236 series or 238 enclosure). This unit has a brushed stainless steel faceplate with a metallic non-moveable hookswitch. Standard equipment also includes a 29-inch lanyard armored cord and tamper resistant hardware.

  • Stainless Steel Construction
  • Extended Temperature Range: - 40°F to +140°F
  • Braille Metallic Keypad
  • Hearing Aid Compatible
  • Non-movable Hookswitch
  • Volume Control Handset with Noise-cancelling Microphone and 29-inch Armored Cord
  • Non-volatile Electronic Memory (Stand-by Batteries Not Required)
  • Conformal-coated PCBA
  • FCC & IC Certified, UL60950 Listed
  • NEMA 3R Weatherproof Rated

General

Application

Indoor & Outdoor Use

Catalog Number

276-001

Color

Silver

Connectivity Options

Analog

Material Type

Stainless Steel

Mount location

Flush-Mount

Output Level Ringer

86 dBA @ 2 ft.

Product Family

Rugged Flush-mount Telephones

Product Type

Handset Telephones

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Keypad

UPC

783586231418

Weather Rating

Type 3R

Dimensions

Dimensions

2.51 in x 10.0 in x 12.0 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

12 in

Length

2.51 in

Weight

6.5 lb

Width

10 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Ringer

86 dBA @ 2 ft.

Configuration

Mount location

Flush-Mount