

Brand: GAI-Tronics
Catalog ID: 277-710
The VoIP telephone features real-time alarm reporting that enables system supervisors to monitor the phone’s activity and address callers’ needs or maintenance issues immediately. GAI-Tronics’ Handset VoIP Telephones’ features make them ideal for use in any application requiring point-to-point communications or telephone system access. Embedded web pages held within the VoIP Handset Telephone can be accessed over a network using a browser such as (Internet Explorer®) to view, monitor, and change settings within the unit. GAI-Tronics’ Hands-free Telephones are housed within corrosion-resistant enclosures and are designed to provide high levels of unit integrity, delivering a robust solution for virtually any IP communication application.
Application
Indoor & Outdoor Use (Type 3R)
Catalog Number
277-710
Color
Silver
Connectivity Options
VoIP
Construction
Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Material Type
Stainless Steel
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Product Family
Behavioral Health Telephones
Product Type
Handset Telephones
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Auto-Dial
Weather Rating
Type 3R
Dimensions
2.44 in x 10.0 in x 12.0 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
12 in
Length
2.44 in
Weight
5.5 lb
Width
10 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15
Weather Rating
Type 3R
Connectivity Options
VoIP
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Mount location
Flush-Mount