HUBBELL CANADA
Image of SA5025 Flush Plug, 2-3/8 in, Aluminum
Image of SA5025 Flush Plug, 2-3/8 in, Aluminum

Flush Plug, 2-3/8 in, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA5025

In-Floor Delivery Systems, Flush Concrete Floor Box Series, Flush Plug, 2-3/8", Aluminum

General

Catalog Number

SA5025

Color

Aluminum

EU RoHS Indicator

Specifications

  • Accessory Type - Flush Cap Rings
  • Size - 2 1/8" x 1"

UPC

783585134802

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

30