HUBBELL CANADA
Flush Threaded Plug, 1-1/2", Black Finsih
Image of S1FP15BL Flush Threaded Plug, 1-1/2", Black Finsih
Image of S1FP15BL Flush Threaded Plug, 1-1/2", Black Finsih

Flush Threaded Plug, 1-1/2", Black Finsih

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FP15BL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, 1-1/2", Black Finsih

  • 1½" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

1½" Threaded Replacement Plug

General

Accessory Type

Conduit Plugs

Application

Catalog Number

S1FP15BL

Color

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Black

Item Type

Replacement Flush Threaded Plug

Material

Aluminum

Mounting Method

Threaded Hub

Product Family

Flush - S1 Series

Style

Accessories

Type

UPC

783585371566

Dimensions

Dimensions

1.98 in x 1.98 in x 0.5 in

Height

0.5 in

Length

1.98 in

Weight

0.8 lb

Width

1.98 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50