HUBBELL CANADA
Image of 80355-17 FO 103-S-880
Image of 80355-17 FO 103-S-880
Image of 80355-17 FO 103-S-880

FO 103-S-880

Brand: Ripley Tools

Catalog ID: 80355-17

1 Hole Fiber Optic Stripper. Compact, single-hole design for efficient fiber buffer coat stripping.

  • Singular hole design efficiently strips away the buffer coating from the bare fiber in one compact tool that is factory-set & requires no adjustment
  • Manufactured to precise tolerances, its diameter holes & V-openings in blade allow for accurate & clean stripping without scratching or nicking the bare fiber
  • Pivot pin, spring & precision handles with printed stripping reference enhance the functionality & durability of the tool

General

Catalog Number

80355-17

Dimensions

Length

5.375 in

Length Metric

137 mm

Weight

2.5 oz