HUBBELL CANADA
Image of 80677 FO 103-T-250-J Series
Image of 80677 FO 103-T-250-J Series

FO 103-T-250-J Series

Brand: Ripley Tools

Catalog ID: 80677

3 Hole Fiber Optic Stripper. Compact, three-hole design for efficient, accurate and clean stripping.

  • The original Miller 3-hole fiber optic stripper – the reason every fiber stripper you see has yellow handles
  • Three hole design efficiently removes 1.6 mm to 3 mm fiber jackets & buffers down to the 125 micron bare fiber in one compact tool that is factory-set & requires no adjustment
  • Manufactured to precise tolerances, its diameter holes & V-openings in blade allow for accurate & clean stripping without scratching or nicking the bare fiber
  • Pivot pin, spring & precision handles with printed stripping reference enhance the functionality & durability of the tool

General

Application

  • 1.6 - 3 mm Jacket → 600 - 900 µm Tight Buffer
  • 600 - 900 µm Tight Buffer → 250 µm Buffer Coating
  • 250 µm Buffer Coating → 125 µm Bare Fiber

Catalog Number

80677

UPC

856848006014

Dimensions

Length

5.375 in

Length Metric

137 mm

Weight

2.5 oz