HUBBELL CANADA
Image of R80911 FO-VFL 1.25 mm Adapter Only
Image of R80911 FO-VFL 1.25 mm Adapter Only
Image of R80911 FO-VFL 1.25 mm Adapter Only

FO-VFL 1.25 mm Adapter Only

Brand: Ripley Tools

Catalog ID: R80911

Visual Fault Locator. Tool designed for efficient detection of fiber breaks, fiber leaks, stress points and faulty connectors.

  • Efficient & economical tool for detecting fiber breaks, fiber leaks, stress points & faulty connectors
  • Slim, pen-style design emits a 650 nm visible red laser diode to detect faults in single & multi-mode fiber
  • Features a universal adapter for optical connectors with a 2.5 mm ferrules including FC, SC, ST, E2000 & APC
  • LED indicator signals laser power status, continuous laser mode, pulse laser mode & low battery
  • Additional power button prevents accidental activation of the laser & unnecessary battery usage
  • Tool includes (2) 1.5V AAA batteries, a cushioned vinyl carrying case, lens cap & instruction sheet
  • Laser class 3A, CE & RoHS compliant

General

Catalog Number

R80911