Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Ripley Tools
Catalog ID: 36495
Catalog Number
36495
Handle Type
Cushioned Non-Slip Grips
Material
Carbon Steel
UPC
856848006168
Length
5.75 in
Length Metric
146 mm
Weight
2.5 oz
Wire Length
0.7 in