HUBBELL CANADA
FQN10M25X03D, Fully Insulated Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of FQN10M25X03D FQN10M25X03D, Fully Insulated Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

FQN10M25X03D, Fully Insulated Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FQN10M25X03D

Fully Insulated Nylon Male Quick Disconnect For 12 - 10 AWG (.25 x .03).

FQN10M25X03D.

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

FQN10M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293041

UPC 14 Digit GTIN

00781810293041

Dimensions

Dimension - Length Overall inch

0.96 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

300

Pallet Quantity

36000