HUBBELL CANADA
FQN14M25X03D, Nylon Male Disconnect, 16 - 14 AWG (.25 x .03)
Image of FQN14M25X03D FQN14M25X03D, Nylon Male Disconnect, 16 - 14 AWG (.25 x .03)
Image of FQN14M25X03D FQN14M25X03D, Nylon Male Disconnect, 16 - 14 AWG (.25 x .03)

FQN14M25X03D, Nylon Male Disconnect, 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FQN14M25X03D

Fully Insulated Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03).

FQN14M25X03D.

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

FQN14M25X03D

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293027

UPC 14 Digit GTIN

00781810293027

Dimensions

Dimension - Length Overall inch

0.88 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

300

Pallet Quantity

72000