HUBBELL CANADA
FQN18M25X03B, Nylon Male Disconnect, 22-18 AWG (.25x.03)
Image of FQN18M25X03B FQN18M25X03B, Nylon Male Disconnect, 22-18 AWG (.25x.03)
Image of FQN18M25X03B FQN18M25X03B, Nylon Male Disconnect, 22-18 AWG (.25x.03)

FQN18M25X03B, Nylon Male Disconnect, 22-18 AWG (.25x.03)

Brand: Burndy

Catalog ID: FQN18M25X03B

Fully Insulated Nylon Male Quick Disconnect, 22-18 AWG (.25 x .03), Rated 300V

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

General

Catalog Number

FQN18M25X03B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292570

UPC 14 Digit GTIN

00781810292570

Dimensions

Dimension - Length Overall inch

0.80 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

22 AWG; 20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1000

Pallet Quantity

99999