HUBBELL CANADA
Front Panel Repl Kit Model 226-005 Commercial Equipment
Image of 12576-122 Front Panel Repl Kit Model 226-005 Commercial Equipment
Image of 12576-122 Front Panel Repl Kit Model 226-005 Commercial Equipment

Front Panel Repl Kit Model 226-005 Commercial Equipment

Brand: GAI-Tronics

Catalog ID: 12576-122

Front Panel Repl. Kit, Model 226-005

Includes front panel, electronics, and handset

General

Catalog Number

12576-122

Color

Silver

Material Type

Aluminum

Output Level Ringer

74 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Kits

Dimensions

Dimensions - Shipping

13.0 x 12.0 x 8.0

Weight

6 lb

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Operational

Output Level Ringer

74 dBA @ 2 ft.