HUBBELL CANADA
FSP Adapter Panel, 12-Fiber, SC Duplex, 6-Port, Loaded with 6) Adapters, Zircon Sleeves, Yellow
Image of FSPSCDS6Y FSP Adapter Panel, 12-Fiber, SC Duplex, 6-Port, Loaded with 6) Adapters, Zircon Sleeves, Yellow
Image of FSPSCDS6Y FSP Adapter Panel, 12-Fiber, SC Duplex, 6-Port, Loaded with 6) Adapters, Zircon Sleeves, Yellow
Discontinued

FSP Adapter Panel, 12-Fiber, SC Duplex, 6-Port, Loaded with 6) Adapters, Zircon Sleeves, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: FSPSCDS6Y

Fiber Optic Panel Adapter, 12-Fiber, 6-SC Duplex, Zircon Sleeves

Premium Quality and High Performance Design

Standard Product

General

Application

Interconnect

Catalog Number

FSPSCDS6Y

Color

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

SC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620212845

Dimensions

Display Size

5.1" X 1.1"

Weight

0.25 lb

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Standards - RoHS Compliance Status

CM

Operational

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Logistics

Carton Quantity

4