

Brand: Hubbell Premise Wiring
Catalog ID: FSPST6X
Unloaded Panel
Adapter Type
ST-Style
Application
Interconnect
Catalog Number
FSPST6X
Color
Black
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
ST Simplex
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Performance
Repeatability
0.1 dB
Specifications
Temperature Rating
-40C to +85C
UPC
662620806747
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Return Loss
55
Fiber Size
125 Micron
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
ST-Style
Performance
Repeatability
0.1 dB
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4