HUBBELL CANADA
Image of FT3B500 FT3B500, Power Distribution Block
Image of FT3B500 FT3B500, Power Distribution Block
Discontinued

FT3B500, Power Distribution Block

Brand: Burndy

Catalog ID: FT3B500

Power Distribution Block, Max. 2 Wires per Phase, 400-500 kcmil (Run), 6 AWG-500 kcmil (Tap).

  • Covers and Mounting Blocks Rated 94V
  • Electro-tin plated connectors
  • Feeder conductors can be cut or fed through on a continuous run
  • UL Listed Copper and Aluminum Conductors, rated for 600V applications

General

Catalog Number

FT3B500

Connector Type

Power Distribution Block

Hex Size

3/8

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Temperature Rating

194

Trade Name

U-BLOK™

UPC

781810113530

UPC 14 Digit GTIN

00781810113530

Dimensions

Dimension - Height fraction

4-1/8

Dimension - Height inch

4.13 in

Dimension - Height mm

105 mm

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.88 in

Dimension - Width fraction

3-7/8 in

Dimension - Width inch

3.88 in

Dimension - Width mm

99 mm

Hex Size

3/8

Weight

2.125 lb

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

400-500 Kcmil

Conductor - AL Str Tap Range

6-500 kcmil

Conductor - Copper Str Run Range

400-500 Kcmil

Conductor - Copper Str Tap Range

6-500 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Power Distribution Block