

Brand: Burndy
Catalog ID: FT4B500
Catalog Number
FT4B500
Connector Type
Power Distribution Block
Hex Size
3/8
Installation Torque Recommended in-lb
375 LBS/in
Material
Aluminum
Temperature Rating
194
Trade Name
U-BLOK™
UPC
781810113585
UPC 14 Digit GTIN
00781810113585
Dimension - Height fraction
4-1/8
Dimension - Height inch
4.13 in
Dimension - Height mm
105 mm
Dimension - L Length Overall mm
200 mm
Dimension - Length Overall inch
7.88 in
Dimension - Width fraction
3-7/8 in
Dimension - Width inch
3.88 in
Dimension - Width mm
200 mm
Hex Size
3/8
Weight
2.75 lb
Rating - Minimum Voltage
600
Conductor - AL Str Run Range
400-500 Kcmil
Conductor - AL Str Tap Range
6-500 kcmil
Conductor - Copper Str Run Range
400-500 Kcmil
Conductor - Copper Str Tap Range
6-500 kcmil
Number of Conductors
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Temperature Rating
194
Connector Type
Power Distribution Block