HUBBELL CANADA
Image of MB04-7020 FTTX ULW Drop Cable Slitter
Image of MB04-7020 FTTX ULW Drop Cable Slitter
Image of MB04-7020 FTTX ULW Drop Cable Slitter
Image of MB04-7020 FTTX ULW Drop Cable Slitter
+1
Image of MB04-7020 FTTX ULW Drop Cable Slitter

FTTX ULW Drop Cable Slitter

Brand: Ripley Tools

Catalog ID: MB04-7020

Patented design slits both sides of FTTX drop cable jackets on end or mid-span applications, and allows for precise, safe and easy access to fiber buffer tube.

  • The unique articulating hinge allows accurate end AND mid-span stripping without disassembling the tool — simply close the tool over the cable and pull to slit jacket
  • Shielded blades promote safe operation and prevent cuts and lacerations
  • Ergonomic design with convenient opening tabs fits comfortably in hand and requires minimal effort to use
  • Comes with two installed reversible blades plus two additional replacement blades stowed conveniently in the tool
  • Lightweight and durable polymer construction
  • Flat drop and ULW models color-coded for quick and easy identification
  • Replacement blade kit comes with 4 blades

General

Accessibility

  • Mid-Span
  • End

Catalog Number

MB04-7020

Material

Impact-Resistant Polymer

UPC

850028743522

Dimensions

Dimensions

1.8 in x 2.1 in x 3.78 in

Dimensions Metric

45 x 53 x 96 mm

Height

3.78 in

Height Metric

96 mm

Length

1.8 in

Length Metric

45

Weight

3.88 oz

Width

2.1 in

Width Metric

53

Certifications And Compliance

Patent Number

U.S. Patent No. 10;795;085

Operational

Accessibility

  • Mid-Span
  • End