
Brand: Wiegmann
Catalog ID: WA90P36F1
The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Application
For use with single door freestanding enclosures.
Catalog Number
WA90P36F1
Color
Construction
Flanged
EU RoHS Indicator
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1 Series
Type
Back Panel
UPC
786725417629
Height
78 in
Weight
108 lb
Width
32 in
EU RoHS Indicator
Carton Quantity
1
Pallet Quantity
1