HUBBELL CANADA
Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black
Image of TTBKSBK Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black
Image of TTBKSBK Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black
Image of TTBKSBK Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black
Image of TTBKSBK Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBKSBK

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Black

  • 1) Keystone Opening
  • Black

With 9' Power Cord

General

Application - For Use On

Table Top

Catalog Number

TTBKSBK

Construction

Fabricated

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Keystone Opening

Product Family

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129143

Dimensions

Display Size

1-Gang

Weight

0.7 lb

Conductor Related

Cable Entry

Knock Outs

Configuration

Number Of Outlets

1) Keystone Opening

Logistics

Carton Quantity

5