HUBBELL CANADA
Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black
Image of WSBPLATE1 Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black
Image of WSBPLATE1 Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBPLATE1

Furniture Connectivity Box Work Surface, Grommet Style, Surface Unit

  • Work Surface
  • Grommet Style
  • Surface Unit
  • Black

Recessed Concealed Style

General

Accessory Type

Plates

Application - For Use On

Pop-Up Style

Catalog Number

WSBPLATE1

Color

Construction

Fabricated

Item Type

Pre-Wired Work Surface Elite Series

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 3.18"L x 1.88"W

Type

Accessories

UPC

783585190679

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Conductor Related

Cable Entry

Pre-Wired Cable