HUBBELL CANADA
Furniture Connectivity Boxes, Work Surface, Table Mounted, 2) Power, 2) Data, Black
Image of WSBE22SV Furniture Connectivity Boxes, Work Surface, Table Mounted, 2) Power, 2) Data, Black
Image of WSBE22SV Furniture Connectivity Boxes, Work Surface, Table Mounted, 2) Power, 2) Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Table Mounted, 2) Power, 2) Data, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBE22SV

Furniture Connectivity Box Work Surface, Table Mount ed, Two Power, Two Data

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Work Surface
  • Table Mounted
  • 2) Power
  • 2) Data

Standard Product

General

Application - For Use On

Work Surface Mount

Catalog Number

WSBE22SV

Color

Silver

Construction

Fabricated

Item Type

Work Surface Mount

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 6.32"L x 2.19"W x 2.50"H

Type

Boxes

UPC

783585190501

Dimensions

Display Size

Standard Sized Product

Weight

3.05 lb

Conductor Related

Cable Entry

Pre-Wired Cable