

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R6PTFFBLK
Standard Product
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R6PTFFBLK
Color
Cover Type
Furniture Feed
Finish Type
Black
Item Type
6" Fire-Rated Poke-Through Component
Material
Fabricated
Material - Mounting Hardware
Step-Down Installation
Mounting Type
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
FRPT Kits
Type
6" Recessed Rated Poke Through Kit
UPC
783585444406
Size
Standard Sized Product
Weight
10.75 lb
Cable Entry
Threaded Hubs
Industry Standard(s)
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Carton Quantity
1
Pallet Quantity
64