HUBBELL CANADA
Image of S1R6PTFFBRZ Furniture Feed 6" Series, Through Floor Fitting with Bronze Plated Cover

Furniture Feed 6" Series, Through Floor Fitting with Bronze Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6PTFFBRZ

Fire Rated Poke Throughs, Furniture Feed 6" Series, Through Floor Fitting with Bronze Plated Cover

  • Multi-Service Furniture Feed FRPT
  • Up to 2 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 2" EMT for Data
  • Includes S1FRPTJB Junction Box
  • Step Down Installation
  • Complies with ADA

Standard Product

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTFFBRZ

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Step-Down Installation

Mounting Type

6" Core Hole

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

FRPT Kits

Type

6" Recessed Rated Poke Through Kit

UPC

783585444420

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service