HUBBELL CANADA
Furniture Feed 8" Series, Furniture Feed Cover, Brushed Aluminum Cover
Image of S1R8FFCVRALU Furniture Feed 8" Series, Furniture Feed Cover, Brushed Aluminum Cover

Furniture Feed 8" Series, Furniture Feed Cover, Brushed Aluminum Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8FFCVRALU

Fire-Rated Poke-Through SystemOne 8" Round Furniture Feed Surface Cover.

  • (1) 2" Low Voltage Hub and (1) 1" Line Voltage Hub, (1) 1” to ¾” Reducer Provided
  • Two Piece Cover allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Produit standard

General

Application

Application - For Use On

Concrete

Catalog Number

S1R8FFCVRALU

Color

EU RoHS Indicator

Finish Type

Brushed Aluminum Cover

Material

Aluminum

Mounting Type

Number Of Outlets

(1) 1" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Type

UPC

783585590608

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 1" & (1) 2" Threaded Hub Multi-Service

Logistics

Carton Quantity

10

Pallet Quantity

150