HUBBELL CANADA
Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates
Image of S1R8PTFIT13 Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates
Image of S1R8PTFIT13 Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates

Furniture Feed 8" Series, Through Floor Fitting, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFIT13

Fire-Rated Poke-Through SystemOne Recessed 8" Furniture Feed Fitting.

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Produit standard

General

Application

Application - For Use On

Concrete

Catalog Number

S1R8PTFIT13

EU RoHS Indicator

Finish Type

Natural

Material

Fabricated

Mounting Type

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Product Family

SystemOne

Size

Standard Sized Product

Type

UPC

783585590592

Dimensions

Size

Standard Sized Product

Weight

12.64 lb

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service