HUBBELL CANADA
Furniture Feed 8" Series, Through Floor Fitting Components, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates
Image of S1R8PTFFCOMPKIT Furniture Feed 8" Series, Through Floor Fitting Components, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates
Image of S1R8PTFFCOMPKIT Furniture Feed 8" Series, Through Floor Fitting Components, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates

Furniture Feed 8" Series, Through Floor Fitting Components, (1) S1R8JNC13, Required Intumescent Components, FRPT Dividers, Perimeter Blank Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFFCOMPKIT

Fire-Rated Poke-Through Furniture Feed 8" Component Kit.

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Produit standard

General

Application

Application - For Use On

Concrete

Catalog Number

S1R8PTFFCOMPKIT

EU RoHS Indicator

Finish Type

Natural

Material

Fabricated

Size

Standard Sized Product

Type

UPC

783585590783

Dimensions

Size

Standard Sized Product

Weight

3.1 lb

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1