HUBBELL CANADA
Furniture Feed 8" Series, Through Floor Fitting with Bronze Plated Cover
Image of S1R8PTFFBRZ Furniture Feed 8" Series, Through Floor Fitting with Bronze Plated Cover
Image of S1R8PTFFBRZ Furniture Feed 8" Series, Through Floor Fitting with Bronze Plated Cover

Furniture Feed 8" Series, Through Floor Fitting with Bronze Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFFBRZ

Fire-Rated Poke-Through SystemOne Recessed 8" Furniture Feed Fitting & Cover.

  • Multi-Service Furniture Feed FRPT
  • Up to 2 Hour Fire Rating
  • (1) 1"EMT for Power and (1) 2" EMT for Data
  • Step Down Installation
  • Complies with ADA

Produit standard

General

Application

Application - For Use On

Concrete

Catalog Number

S1R8PTFFBRZ

EU RoHS Indicator

Finish Type

Antique Bronze Plated Cover

Material

Fabricated

Mounting Type

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Type

UPC

783585590844

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service