HUBBELL CANADA
Furniture Feed Plate, 3-Service Flush Mount, Black, MS90
Image of FRF3BRS3 Furniture Feed Plate, 3-Service Flush Mount, Black, MS90
Image of FRF3BRS3 Furniture Feed Plate, 3-Service Flush Mount, Black, MS90
Discontinued

Furniture Feed Plate, 3-Service Flush Mount, Black, MS90

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRF3BRS3

3 Service Flush Furniture Feed Plate Cover

Standard Product

General

Application

Flush Furniture Feed

Catalog Number

FRF3BRS3

Color

Construction

Fabricated

EU RoHS Indicator

Item Type

Replacement Furniture Feed Cover

Knockouts

2) 1/2" and 1) 3/4" KO

Material

Brass

Material - Mounting Hardware

Installs onto Through Floor Fitting

Number Of Outlets

No Devices

UPC

783585109657

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

Configuration

Knockouts

2) 1/2" and 1) 3/4" KO

Number Of Outlets

No Devices

Logistics

Carton Quantity

10