
Brand: Killark
Catalog ID: FXCS-0B4
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Momentary
Actuator
Double Pushbutton
Application
Back Box Type
FXB
Catalog Number
FXCS-0B4
Color
Green-Red
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
FXCS Series
Type
UPC
783936200477
Dimensions
6.75 in x 6.25 in x 4.875 in
Gross Weight with Packaging
2.91
Height
4.875 in
Length
6.75 in
Weight
2.91 lb
Width
6.25 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Number Of Poles
2
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E12379
Action
Momentary
Actuator
Double Pushbutton
Back Box Type
FXB
Factory Sealed
Factory Sealed