
Brand: Killark
Catalog ID: FXCS-0A15D
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Momentary
Actuator
Double Pushbutton and LED Pilot Light
Application
Back Box Type
FXB
Catalog Number
FXCS-0A15D
Color
Green-Red P.B., Red Light
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
FXCS Series
UPC
783936998466
Weight
2.99 lb
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E12379
Action
Momentary
Actuator
Double Pushbutton and LED Pilot Light
Back Box Type
FXB
Carton Quantity
5
Factory Sealed
Factory Sealed