HUBBELL CANADA
Image of FXS-1C FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A
* Representative image
Image of FXS-1C FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

Brand: Killark

Catalog ID: FXS-1C

FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product details

General

Action

SP

Actuator

Lever

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

Back Box Type

FXB

Catalog Number

FXS-1C

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

FXS

Type

UPC

783936194738

Dimensions

Depth

3.15

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

2.96

Height

4.38 in

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Logistics

Carton Quantity

5