

Brand: Killark
Catalog ID: FXSD52
Killark's FXSD/FXSX Series of Factory Sealed Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (FXSD Series) and Square D Type K (FXSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Application
Catalog Number
FXSD52
EU RoHS Indicator
Horsepower - Maximum
1
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Motor Starters
Series
FXSD Series
Type
UPC
783936197388
Dimensions
3.688 in x 5.344 in x 6.813 in
Gross Weight with Packaging
4.4
Height
6.813 in
Length
3.688 in
Width
5.344 in
Frequency Rating
60 Hz
Voltage Rating
230 V
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379
Horsepower - Maximum
1