

Brand: Killark
Catalog ID: FZ8648
Copper-free aluminum. Gaskets included. Lock "ON" or "OFF" provision standard. Stainless steel screws. Mounts on all FS, FD, FSQ, and FDQ Series boxes (single opening).
Application
Suitable for NEMA 3 locations. Areas where dust or dirt are a problem. With standard toggle switches or maual motor starters.
Catalog Number
FZ8648
Color
Gray
Cover Type
Square Toggle Switch
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936200286
Dimensions
5 in x 3 in x 3 in
Gross Weight with Packaging
0.52
Height
3 in
Length
5 in
Width
3 in
EU RoHS Indicator
Carton Quantity
5