HUBBELL CANADA
Image of G-367 G-367 HD Reel 50' 14/4 W/Cable
Image of G-367 G-367 HD Reel 50' 14/4 W/Cable
Image of G-367 G-367 HD Reel 50' 14/4 W/Cable

G-367 HD Reel 50' 14/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-367

Series G Heavy Duty Reel 50' 14/4 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-367

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001245

Dimensions

Cable Length Active

50

Flange Outside Diameter

14 in

Length

50 in

Weight

56 lb

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG