Brand: Killark
Catalog ID: GO-11372-093
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Actuator
Capillary Seal
Application
Catalog Number
GO-11372-093
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936220000
Gross Weight with Packaging
0.5
Frequency Rating
50/60 Hz
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Actuator
Capillary Seal
Carton Quantity
10