HUBBELL CANADA
G Series -Extended 120V Pilot Light Operator - Frosted Lens With Blank Nameplate
Image of GOL3F G Series -Extended 120V Pilot Light Operator - Frosted Lens With Blank Nameplate

G Series -Extended 120V Pilot Light Operator - Frosted Lens With Blank Nameplate

Brand: Killark

Catalog ID: GOL3F

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Actuator

Pilot Light

Application

Catalog Number

GOL3F

Color

White

EU RoHS Indicator

Contact Manufacturer

Operating Cycles

10,000 hrs

Series

GO Series

Type

UPC

783936226194

Dimensions

Depth

3-3/8 in

Dimensions

6.75 in x 2.75 in x 2 in

Gross Weight with Packaging

0.4

Height

2 in

Length

6.75 in

Width

2.75 in

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Actuator

Pilot Light

Operating Cycles

10,000 hrs