
Brand: Killark
Catalog ID: GOL113
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Potentiometer Operator
Application
Catalog Number
GOL113
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936226606
Dimensions
6.75 in x 2.25 in x 2 in
Gross Weight with Packaging
0.52
Height
2 in
Length
6.75 in
Width
2.25 in
Frequency Rating
50/60 Hz
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827
Action
Rotary
Actuator
Potentiometer Operator