
Brand: Killark
Catalog ID: GO-51
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Motor Shaft Operator
Application
Catalog Number
GO-51
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936219899
Dimensions
7.813 in x 1 in x 1 in
Gross Weight with Packaging
0.55
Height
1 in
Length
7.813 in
Width
1 in
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E150827
Action
Rotary
Actuator
Motor Shaft Operator