
Brand: Killark
Catalog ID: GO17
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Motor Shaft Operator
Application
Catalog Number
GO17
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936220048
Dimensions
6.75 in x 2.25 in x 2 in
Gross Weight with Packaging
0.27
Height
2 in
Length
6.75 in
Width
2.25 in
Frequency Rating
50/60 Hz
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Action
Rotary
Actuator
Motor Shaft Operator